IESNA:LM-63-2002
[TEST]P1437704
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48107.7
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6700.6 6741.6 6358.7 5606.6 5182.7 5141.7 5169.0 5278.4 5497.2 5784.4 6098.9 6741.6 8150.1 9873.2 11828.6 13743.1 15220.0 16368.7 
17763.5 18707.0 19213.0 19267.7 18132.7 17066.1 16149.9 14426.8 10898.8 7398.0 5907.5 3883.6 1408.5 752.1 506.0 273.5 191.4 109.4 0.0 
6700.6 6755.3 6372.4 5634.0 5210.1 5155.4 5196.4 5305.8 5510.9 5825.4 6153.6 6755.3 8163.8 9941.5 11992.7 13784.1 15356.7 16696.8 
17900.2 18871.1 19500.2 19541.2 18296.8 17230.2 16231.9 14481.5 11103.9 7630.5 5907.5 3897.3 1408.5 779.5 519.6 287.2 191.4 109.4 0.0 
6700.6 6741.6 6399.8 5743.4 5278.4 5210.1 5251.1 5374.2 5593.0 5934.8 6317.7 6864.7 8068.1 9927.9 11951.7 13975.6 15835.3 17394.3 
18884.8 20211.3 20963.4 21223.2 20908.7 19500.2 18296.8 16929.3 13346.5 8984.3 6372.4 4334.9 1900.8 916.2 615.4 410.2 314.5 177.8 0.0 
6700.6 6755.3 6468.1 5880.1 5415.2 5360.5 5374.2 5510.9 5770.7 6153.6 6673.3 7316.0 8191.2 9845.8 11924.4 14208.0 16300.3 18119.0 
19842.0 21332.6 22385.5 23055.6 23165.0 22973.5 22084.7 20484.7 19281.4 17339.6 13934.6 8847.6 3541.8 1463.2 902.5 588.0 423.9 
205.1 0.0 
6700.6 6782.7 6563.9 6194.7 5702.4 5606.6 5661.3 5825.4 6126.3 6604.9 7247.6 8054.4 8943.3 10187.7 11965.4 14235.4 16778.9 19089.9 
20826.6 22344.5 23479.5 24245.3 24847.0 25462.3 25694.8 25229.9 24464.1 23219.7 20266.0 14372.1 7603.2 2912.7 1408.5 752.1 423.9 
205.1 0.0 
6700.6 6769.0 6659.6 6481.8 6181.0 6016.9 6126.3 6413.4 6769.0 7261.3 8013.4 8998.0 10160.3 11322.7 12813.2 14823.4 17243.8 19609.6 
21619.7 22741.1 23602.6 24491.4 25421.3 26638.4 27828.1 28744.3 29168.2 29346.0 27076.0 20648.8 12293.6 5005.0 1928.1 902.5 437.6 
191.4 0.0 
6700.6 6823.7 6782.7 6796.3 6796.3 6782.7 6892.1 7233.9 7739.9 8437.3 9298.8 10392.8 11678.2 13209.8 14960.2 16984.0 18652.3 20238.6 
21606.1 22823.1 23971.8 25120.5 26706.7 28402.4 29865.6 30371.6 29195.6 26911.9 24081.2 19636.9 11965.4 4676.8 1504.2 724.8 314.5 
95.7 0.0 
6700.6 6810.0 6864.7 7001.5 7220.3 7507.4 7958.7 8423.6 9052.7 9818.5 10830.4 12129.5 13647.4 15466.1 17476.3 19609.6 21332.6 22549.6 
23575.2 24682.9 26132.4 27773.4 29291.3 30330.6 29304.9 27130.7 24477.8 21045.4 15890.0 9189.4 4389.6 2242.7 1258.1 738.4 464.9 
164.1 0.0 
6700.6 6810.0 6946.8 7179.2 7534.8 8040.7 8710.8 9517.6 10488.5 11555.1 12813.2 14290.1 16013.1 18037.0 20334.3 22467.6 24163.2 25544.4 
26624.7 28115.2 30070.7 31971.5 33079.2 32217.7 29988.7 27540.9 24053.9 18324.1 11637.2 6044.2 3281.9 1859.8 1258.1 888.9 519.6 205.1 
0.0 
6700.6 6796.3 6933.1 7233.9 7644.2 8204.8 8943.3 9777.4 10871.4 11951.7 13291.8 14850.8 16792.6 18857.5 21332.6 23739.3 25872.6 27773.4 
29400.7 31369.8 33981.7 36073.9 37044.8 35841.5 32956.1 28976.8 23712.0 16560.1 9148.4 4663.1 2543.5 1586.3 1066.6 724.8 451.3 232.5 
0.0 
6700.6 6741.6 6878.4 7192.9 7657.8 8259.5 8956.9 9927.9 10980.8 12143.2 13551.7 15137.9 17025.0 19076.2 21510.4 24012.8 25995.7 27718.7 
29058.8 30563.0 32463.8 33557.8 33462.1 31328.8 27677.7 23383.8 18392.5 12047.4 6454.5 3186.2 1928.1 1203.4 806.8 464.9 314.5 136.7 0.0 
6700.6 6728.0 6837.4 7110.9 7521.1 8068.1 8738.2 9545.0 10556.9 11555.1 12703.8 14016.6 15520.8 17243.8 19199.3 21373.6 23356.4 24860.7 
26077.7 27349.5 28580.2 28881.0 28046.9 25298.3 21729.1 17777.2 13633.7 8820.2 4649.4 2406.8 1545.2 998.3 588.0 300.8 191.4 95.7 0.0 
6700.6 6686.9 6755.3 6946.8 7261.3 7698.9 8218.5 8820.2 9490.3 10242.4 11008.2 11883.3 12950.0 14139.7 15616.5 17312.2 18638.7 19705.3 
20129.2 20197.6 20033.5 18720.7 16231.9 12375.6 8779.2 6304.1 4526.3 2926.4 1709.3 1121.3 752.1 506.0 314.5 164.1 82.0 27.3 0.0 
6700.6 6604.9 6509.2 6495.5 6522.8 6618.6 6714.3 6769.0 6837.4 6782.7 6618.6 6358.7 6167.3 6153.6 6468.1 6892.1 6960.4 6304.1 5264.8 
4293.9 3281.9 2406.8 1887.1 1504.2 1217.1 984.6 765.8 574.3 423.9 314.5 232.5 164.1 109.4 54.7 13.7 13.7 0.0 
6700.6 6440.8 6153.6 5866.5 5593.0 5319.5 4963.9 4362.2 3596.5 2926.4 2639.2 2652.9 2830.7 3117.8 3336.6 3281.9 2803.3 2174.3 1613.6 1299.1 
1148.7 1066.6 957.2 820.5 670.1 560.7 451.3 396.6 341.9 300.8 246.1 205.1 136.7 54.7 13.7 0.0 0.0 
6700.6 6358.7 5852.8 5305.8 4758.8 4088.7 3186.2 2324.7 1969.2 1900.8 1887.1 1887.1 1914.5 1955.5 1846.1 1490.5 1121.3 943.6 834.2 738.4 683.7 
629.0 574.3 519.6 478.6 451.3 410.2 314.5 232.5 177.8 109.4 68.4 27.3 13.7 0.0 0.0 0.0 
6700.6 6249.4 5565.6 4813.5 3965.7 2981.1 2064.9 1777.7 1709.3 1627.3 1558.9 1504.2 1449.5 1367.5 1189.7 943.6 806.8 683.7 588.0 533.3 478.6 
451.3 410.2 396.6 355.5 314.5 273.5 232.5 177.8 123.1 95.7 54.7 27.3 0.0 0.0 0.0 0.0 
6700.6 6153.6 5278.4 4389.6 3350.3 2201.6 1791.4 1682.0 1599.9 1504.2 1408.5 1285.4 1176.0 1053.0 902.5 779.5 670.1 574.3 506.0 464.9 423.9 396.6 
369.2 341.9 314.5 287.2 246.1 191.4 164.1 136.7 95.7 54.7 13.7 0.0 0.0 0.0 0.0 
6700.6 6030.6 5114.3 4020.4 2817.0 1887.1 1723.0 1641.0 1545.2 1449.5 1326.4 1176.0 1039.3 902.5 779.5 683.7 601.7 519.6 478.6 437.6 396.6 369.2 341.9 
314.5 273.5 246.1 205.1 164.1 136.7 109.4 68.4 27.3 0.0 0.0 0.0 0.0 0.0 
6700.6 6003.2 4977.6 3828.9 2434.1 1805.1 1709.3 1627.3 1531.6 1422.2 1285.4 1148.7 998.3 861.5 738.4 642.7 574.3 506.0 451.3 410.2 369.2 341.9 300.8 
273.5 246.1 191.4 150.4 136.7 109.4 82.0 41.0 13.7 0.0 0.0 0.0 0.0 0.0 
6700.6 5989.5 4909.2 3664.8 2256.3 1791.4 1695.7 1613.6 1531.6 1422.2 1271.7 1121.3 970.9 847.8 738.4 656.4 588.0 533.3 464.9 410.2 355.5 328.2 287.2 
259.8 218.8 150.4 109.4 95.7 68.4 41.0 27.3 0.0 0.0 0.0 0.0 0.0 0.0 
6700.6 5934.8 4895.6 3678.5 2242.7 1777.7 1695.7 1613.6 1517.9 1408.5 1271.7 1121.3 984.6 861.5 752.1 670.1 601.7 533.3 464.9 410.2 355.5 328.2 287.2 
259.8 218.8 150.4 109.4 82.0 68.4 41.0 13.7 0.0 0.0 0.0 0.0 0.0 0.0 
